IRS2001
Overview
For new design, we recommend IRS2005
200 V High and Low Side Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC and 14 Lead MLPQ 4x4.
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +200 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic input compatible
- Matched propagation delay for both channels
- Output in phase with input
Potential Applications
Diagrams
Videos
Support